Server Rack Hinge B-142

Server Rack Hinge B-142
  • Promotional pricing ends 30/11/2024
[Features]
· The hinge pin can be easily pulled out, making the door easily detachable.
· In this mechanism a pin is held by a spring, which makes it resistant to vibration.
· Left / right dual use type (change to left specification by rearranging the pins)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-142

Part Number
B-142
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.54 €

4.58 €

1 Same day

Stock

10

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Length L *Figure in () is the min length of the adjustable type.(mm) 114.5 Surface Finish Zinc Plating Chromate Treatment
Width W(mm) 22 Plate Thickness t(mm) 2.3 Shaft Diameter φD(mm) 6
Mounting Hole Through Hole Product Code 13045

This page is Server Rack Hinge B-142, part number B-142.
You can find the detail information about specifications and dimensions on part number B-142.

Tech Support