Door wing hinges / rolled / stainless steel / mirror polished / B-1849 / TAKIGEN

Door wing hinges / rolled / stainless steel / mirror polished / B-1849 / TAKIGEN
[Features]
· Stainless steel that is excellent in corrosion resistance.
· Curled part is welded.
· Left and right dual use type.
· Can change arbitrarily based on the insertion direction of the pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1849N-1
B-1849N-2
B-1849N-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Product Code

147.26 €

1 6 Days 17031313159

130.06 €

1 6 Days 161.5274.513160

76.81 €

1 6 Days 121233.513161

Loading...

  1. 1

Basic information

Main Body Type Leaf type Material Stainless Steel Plate (EN 1.4301 Equiv.) Surface Finish Mirror Buffed Surface
Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 10 Mounting Hole Through Hole

Tech Support