Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-1047-1 |
B-1047-2 |
B-1047-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length L *Figure in () is the min length of the adjustable type. (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|---|
7.00 € | 1 | 6 Days | 10 | 51 | 116 | 1.5 | 4 | 10642 | ||
4.21 € 2.95 € | 1 | Available |
Same day
Stock | 10 | 38 | 82 | 1.2 | 3 | 10643 | |
4.82 € | 1 | Available | 5 Days | 10 | 32 | 90 | 1.5 | 3.5 | 10644 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Standard Type | Material | Stainless Steel Plate (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Surface Finish | Gloss finishing | Mounting Hole | NA |
Configure
Stock
Basic Attributes
Length L *Figure in () is the min length of the adjustable type.(mm)
Width W(mm)
Plate Thickness t(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes