Square Type Back Hinge for Stainless Steel Heavyweight B-1114

Square Type Back Hinge for Stainless Steel Heavyweight B-1114
[Material] Stainless steel sheet (EN 1.4301 Equiv. (sintered)). [Surface treatment] Drum coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1114-1
B-1114-2
B-1114-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

29.74 €

1 6 Days 10246.541010741

17.43 €

1 6 Days 82373610742

16.13 €

1 Same day

Stock

82283610743

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Material Stainless Steel Plate (EN 1.4301 Equiv.) Surface Finish Barrel Polishing
Mounting Hole NA

Tech Support