Configure
  • Length L *Figure in () is the min length of the adjustable type.(mm)
  • Width W(mm)
  • Plate Thickness t(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days

Back Hinge for Stainless Steel Heavyweight B-1063

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Length L *Figure in () is the min length of the adjustable type.

(mm)

Width W

(mm)

Plate Thickness t

(mm)

Shaft Diameter φD

(mm)

Mounting Hole

Product Code

RoHS?Minimum order quantity
80
35.5
4.5
8
NA
10159
-
1 pieces
80
41
3
6
NA
10160
10
1 pieces
55
33.5
3
6
One Side Through Hole
10161
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
37.46 €
( 44.58 € )
6 working days
31.59 €
( 37.59 € )
6 working days
13.83 €
( 16.46 € )
6 working days

More Information

Basic information

Cushion is attached to the hinge on the housing side.