Flat hinges / unperforated / rolled, thrust ball bearing / stainless steel / fine ground / B-1331 / TAKIGEN

Flat hinges / unperforated / rolled, thrust ball bearing / stainless steel / fine ground / B-1331 / TAKIGEN
[Features]
· Robust structure suitable for super heavy doors.
· Made of stainless steel, corrosion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1331-1
B-1331-2
B-1331-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

1,100.96 €

1 6 Days 400280122511920

703.79 €

1 6 Days 300240102011921

344.57 €

1 6 Days 25020081811922

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Material Stainless Steel Plate (EN 1.4301 Equiv.)
Surface Finish Hair line finish Mounting Hole NA

Tech Support