Configure

Flat plug-in hinges / conical countersinks / rolled / stainless steel / mirror polished / B-1268 / TAKIGEN

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Left/Right Side

Product Code

RoHS?Minimum order quantity
Left Type
13340
10
1 pieces
Right Type
13341
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
42.59 €
( 50.68 € )
6 working days
42.59 €
( 50.68 € )
6 working days

More Information

Basic information

[Product Information]
· <Common items>
· Main body type: Detachable hinge
· Detachable, flag hinge type: Standard type
· Length L (mm): 60
· Material: Stainless steel plate (SUS304)
· Surface finish: Mirror surface buffing
· Width W (mm): 44
· Plate thickness t (mm): 1.5