Flat plug-in hinges / conical countersinks / plastic bush / aluminium / Alumite / B-265-5 / TAKIGEN

Flat plug-in hinges / conical countersinks / plastic bush / aluminium / Alumite / B-265-5 / TAKIGEN
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Since resin bushing (sliding grade) is used for the shaft portion, there is no metal powder due to wear, and removal and rotation operation are smooth.
· Excellent in corrosion resistance due to alumite treatment.
· Stainless steel shaft is used.
· Right type/left type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-265-5-L
B-265-5-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reversed Product Code

12.63 €

8.84 €

1 Available Same day

Stock

Left Type13014

12.63 €

1 Available Same day

Stock

Right Type13015

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Standard Type Length L *Figure in () is the min length of the adjustable type.(mm) 50
Material Aluminum Alloy Surface Finish Anodized Aluminum Treatment Width W(mm) 32
Plate Thickness t(mm) 2.5 Shaft Diameter φD(mm) 4 Mounting Hole Through Hole

Tech Support