Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-204-0 |
B-204-1 |
B-204-2 |
B-204-3 |
B-204-4 |
B-204-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length L *Figure in () is the min length of the adjustable type. (mm) | Product Code | |
---|---|---|---|---|---|---|---|
7.11 € 5.47 € | 1 | Available |
Same day
Stock | 10 | 25 | 10399 | |
8.80 € 5.19 € | 1 | Available |
Same day
Stock | 10 | 50 | 10400 | |
11.90 € 5.47 € | 1 |
Same day
Stock | 10 | 75 | 10401 | ||
14.68 € 6.75 € | 1 |
Same day
Stock | 10 | 100 | 10402 | ||
18.88 € | 1 | 6 Days | 10 | 125 | 10403 | ||
21.77 € | 1 | 6 Days | 10 | 150 | 10404 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Standard Type | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Finish | Anodized Aluminum Treatment | Width W(mm) | 32 | Plate Thickness t(mm) | 1.2 |
Shaft Diameter φD(mm) | 2 | Mounting Hole | Through Hole |
Configure