Configure
  • Stock
  • Length L *Figure in () is the min length of the adjustable type.(mm)
  • Width W(mm)
  • Plate Thickness t(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 6 working days
  • Flat hinges / unperforated / shape adjustment by bending / rolled / steel / zinc chromated / B-47 / TAKIGEN

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Length L *Figure in () is the min length of the adjustable type.

    (mm)

    Width W

    (mm)

    Plate Thickness t

    (mm)

    Shaft Diameter φD

    (mm)

    Product Code

    RoHS?Minimum order quantity
    51
    116
    1.6
    4
    10138
    10
    1 pieces
    38
    82
    1.2
    3
    10139
    10
    1 pieces
    32
    90
    1.6
    3.5
    10140
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.01 €
    ( 4.77 € )
    6 working days
    2.84 €1.73 €
    ( 2.06 € )
    Stock item: 1 working dayAvailable for same-day shipping
    2.98 €1.55 €
    ( 1.84 € )
    Stock item: 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    [Features]
    · Can be folded and used