Flat plug-in hinges / rolled / steel / zinc chromated / B-56 / TAKIGEN

Flat plug-in hinges / rolled / steel / zinc chromated / B-56 / TAKIGEN
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Ideal for small doors.
· Easy installation with removable type.
· Right type · Left type

[Features]
· Made of stainless steel, with excellent corrosion resistance (B-1005).
· Right type/left type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-56-L
B-56-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSReversed Product Code

2.66 €

1.86 €

1 Available Same day

Stock

10Left Type10149

2.66 €

1.86 €

1 Available Same day

Stock

10Right Type10150

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Standard Type Length L *Figure in () is the min length of the adjustable type.(mm) 24
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 35 Plate Thickness t(mm) 0.8
Shaft Diameter φD(mm) 3 Mounting Hole Through Hole

Tech Support