Configure
  • Length L *Figure in () is the min length of the adjustable type.(mm)
  • Width W(mm)
  • Plate Thickness t(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 6 working days

Flat hinges / unperforated / asymmetrical / rolled / steel / zinc chromated / B-48 / TAKIGEN

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Length L *Figure in () is the min length of the adjustable type.

(mm)

Width W

(mm)

Plate Thickness t

(mm)

Shaft Diameter φD

(mm)

Product Code

Minimum order quantity
65
185
3
6
10141
1 pieces
51
128
2
5
10142
1 pieces
20
90
1
3
10143
1 pieces
30
45
1.6
3
10144
1 pieces
36
23
2
5
10145
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.07 €
( 7.22 € )
5 working days
3.28 €
( 3.90 € )
6 working days
1.96 €
( 2.33 € )
6 working days
1.96 €
( 2.33 € )
5 working days
2.10 €
( 2.50 € )
6 working days

More Information

Basic information

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Standard type
· Material: Cold rolled steel plate (SPCC)
· Surface finish: Zinc plating chromate treatment