Continous Hinges / unperforated / rolled / steel / zinc chromated / B-35826 / TAKIGEN

Continous Hinges / unperforated / rolled / steel / zinc chromated / B-35826 / TAKIGEN
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Select the material appropriate for the usage.
· Can be disassembled and used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-35826-10D
B-35826-11D
B-35826-12D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width W
(mm)
Product Code

99.98 €

1 10 Days 3811160

103.61 €

1 10 Days 5111161

87.33 €

61.13 €

1 Available Same day

Stock

6411162

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L *Figure in () is the min length of the adjustable type.(mm) 2133
Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 1.6 Shaft Diameter φD(mm) 5
Mounting Hole NA

Tech Support