Plastic Slide Latch CP-294N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP-294N

Part Number
CP-294N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.20 €

1 6 Days

Loading...

  1. 1

Basic information

Type Special Type Length L(mm) 70 Width W(mm) 35.5
Mounting Method Imposition Mounting Hole Dia. D(mm) 12 Operating Environment Standard
Body Material Polyamide Main Body Surface Treatment NA Height h(mm) 36.3
Main Body Color Black Product Code 22175

This page is Plastic Slide Latch CP-294N, part number CP-294N.
You can find the detail information about specifications and dimensions on part number CP-294N.

Tech Support