One-Touch Catch (Horizontal Opening) C-541

One-Touch Catch (Horizontal Opening) C-541
  • Volume Discount
No use of magnets, making it suitable for places not favorable for magnets. Built-in spring is made of reliable stainless steel.

[Features]
· To close the door, push lightly, and push it again to activate the spring and open the door.
· No use of magnets, making it suitable for places not favorable for magnets.
· The built-in spring is made of stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-541-B

Part Number
C-541-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

9.50 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Push type Adsorption Power(N) 29 Length L(mm) 40
Width W(mm) 18 Mounting Method Imposition Mounting Hole Dia. D(mm) 4.2
Operating Environment Standard Body Material Polyacetal Main Body Surface Treatment NA
Height h(mm) 51 Main Body Color Black Product Code 22333

This page is One-Touch Catch (Horizontal Opening) C-541, part number C-541-B.
You can find the detail information about specifications and dimensions on part number C-541-B.

Tech Support