Configure
  • Stock
  • Stroke S(mm)
  • Rail Length L1(mm)
  • Stroke Ls [Classification](mm)

    * ~150 represents over 100、and 150 or less.

  • Load Rating (when using 2) [Classification](N)

    * ~100 represents over 50、and 100 or less.

  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
  • Compact Slide Rail KC-284

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Stroke S

    (mm)

    Rail Length L1

    (mm)

    Stroke Ls [Classification]

    (mm)

    Load Rating (when using 2) [Classification]

    (N)

    Product Code

    RoHS?Minimum order quantity
    149
    140
    Up to 150
    Up to 200
    22814
    10
    1 pieces
    329
    300
    Up to 350
    Up to 400
    21854
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12.96 €5.83 €
    ( 6.94 € )
    Stock item - 1 working dayAvailable for same-day shipping
    15.54 €6.84 €
    ( 8.14 € )
    Stock item - 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    Ideal for storage and retrieving of compact accessories.

    [Features]
    · Compact and lightweight and can be used for various equipment.
    · Slide part uses ball bearing so the movement is smooth.