Waterproof Double Lock Handle A-372-S

Waterproof Double Lock Handle A-372-S
[Features]
· Made of stainless steel for great corrosion resistance (A-1372-F). Panel drilling dimensions are same as L-shaped A-140 and lock handle A-172 (A-1372), safety mechanism: locked/unlocked by both key and insertion/removing handle.
· Waterproof type (using O ring and sheet packing).
· The lock comes standard with TAK60, a new kind reversible key with an easy to use dust-proof shutter.
· Left and right dual use (the standard product is set for right hand opening.
· Specify the left hand use as needed)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-372-2・3-H

Part Number
A-372-2・3-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

10.23 €

1 6 Days 10

Loading...

  1. 1

Basic information

Application A-372-F-2/3, A-1372-F-2/3, A-372-3-S, A-372-FS Type Handle key Product Code 01664

This page is Waterproof Double Lock Handle A-372-S, part number A-372-2・3-H.
You can find the detail information about specifications and dimensions on part number A-372-2・3-H.

Tech Support