Stainless Steel Free Joint AC-1025-T

Stainless Steel Free Joint AC-1025-T
[Features]
· When used in the joint of handle and latch, the door can be opened from the inside even when locked

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC-1025-T

Part Number
AC-1025-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.12 €

1 10 Days

Loading...

  1. 1

Basic information

Mounting Hole(mm) 8 Main Body Overall Length(mm) 54.6 Main Body Width(mm) 30
Main Body Thickness(mm) 30 Material Stainless Steel Casting Surface Finish Fabric
Product Code 21437

This page is Stainless Steel Free Joint AC-1025-T, part number AC-1025-T.
You can find the detail information about specifications and dimensions on part number AC-1025-T.

Tech Support