Stainless Steel Clasp AC-1025-S

Stainless Steel Clasp AC-1025-S
  • Volume Discount
[Features]
·A rod stroke of 28 mm can be obtained at a handle rotation angle of 60°.
[Applications]
·Cubicles, distribution boards, control panels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC-1025-S-1
AC-1025-S-2
AC-1025-S-11
AC-1025-S-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Hole
(mm)
Overall Length
(mm)
Product Code

7.14 €

1 10 Days 101301553

7.14 €

1 Available 10 Days 81301554

5.42 €

1 6 Days 101101576

5.42 €

1 10 Days 81101577

Loading...

  1. 1

Basic information

Main Body Width(mm) 28 Main Body Thickness(mm) 3 Material Stainless Steel Plate
Surface Finish Barrel Polishing

Tech Support