Configure
  • Breaking Load(KN)
  • Overall Length(mm)
  • Horizontal Width(mm)
  • Thickness(mm)
  • Compatible Plate Thickness(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 10 working days

Stainless Steel Over-Center Buckle C-1997

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Breaking Load

(KN)

Overall Length

(mm)

Horizontal Width

(mm)

Thickness

(mm)

Compatible Plate Thickness

(mm)

Product Code

Minimum order quantity
14.71
142
58
23
Belt width: for 45
22719
1 pieces
6.47
105
37
20
Belt width: for 25
22720
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
41.11 €
( 48.92 € )
10 working days
21.32 €
( 25.37 € )
10 working days

More Information

Basic information

[Features]
· Stainless steel material offers superior corrosion resistance.
· The main body tightens the belt to secure an object