Stainless Steel Ground Terminal C-1209

Stainless Steel Ground Terminal C-1209
  • Promotional pricing
The manufacturer offers a wide variety of standard ground terminals. Made from stainless steel for superior corrosion resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-1209-13
C-1209-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Part
(mm)
Overall Length
(mm)
Width
(mm)
Product Code

5.63 €

3.21 €

1 Same day

Stock

106401523664

8.24 €

4.45 €

1 Same day

Stock

108502023665

Loading...

  1. 1

Basic information

Number of Link Holes(Piece) 2 Thickness(mm) 16 Material Stainless Steel Plate
Surface Finish Copper Plating

Tech Support