Plastic Board Grille FE-461

Plastic Board Grille FE-461
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Made from flame retardant UL94 V-0.
· Mountable with single-action insertion.
· Board thicknesses of 1.6, 2.0, 2.3, and 3.2 mm are available.
· The surface protrusion is 3.0 mm.
· When using connections, the external appearance can be improved with joint FE-461-2-C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FE-461-2-B-BLACK
FE-461-2-B-IVORY
FE-461-2-BLACK
FE-461-2-F-3
FE-461-2-P-IVORY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplication Vertically long
(mm)
Horizontal Width
(mm)
Thickness
(mm)
Material Surface Finish Collar Product Code

8.82 €

6.17 €

1 Same day

Stock

-Filter Holder-----Black65127

8.82 €

6.17 €

1 Same day

Stock

-Filter Holder-----Ivory65128

7.07 €

4.95 €

1 Available Same day

Stock

-Grill body13013020.2AES ResinNABlack65120

1.96 €

1.37 €

1 Same day

Stock

10Filter---Polyester fabric non-woven fabric--65123

2.84 €

1.99 €

1 Same day

Stock

-Grill body insert screw specifications13013020.2AES Resin-Ivory65126

Loading...

  1. 1

Tech Support