Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Material | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.18 € | 1 | 6 Days | 10 | 20 | Stainless Steel | Round Hole | 8 | 15 | 25 | 15 | NA | - | - | Pilot Hole Product | ||
46.59 € | 1 | Available |
Same day
Stock | 10 | 20 | Steel | Round hole+tap | 8 | 15 | - | - | NA | M5 | 7.5 | Finished product | |
74.82 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 10 | 15 | - | - | 4×1.8 | M4 | 7.5 | Finished product | |
74.76 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 12 | 15 | - | - | 4×1.8 | M4 | 7.5 | Finished product | |
48.93 € | 1 | 6 Days | 10 | 25 | Stainless Steel | Round Hole | 10 | 15 | 32 | 15 | NA | - | - | Pilot Hole Product | ||
73.26 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 10 | 15 | - | - | 4×1.8 | M4 | 7.5 | Finished product | |
87.58 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 12 | 15 | - | - | 4×1.8 | M4 | 7.5 | Finished product | |
87.50 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 14 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
87.46 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 15 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
87.41 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 16 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
87.36 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 17 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
60.35 € | 1 | 6 Days | 10 | 30 | Stainless Steel | Round Hole | 10 | 15 | 38 | 15 | NA | - | - | Pilot Hole Product | ||
88.06 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 10 | 15 | - | - | 4×1.8 | M4 | 7.5 | Finished product | |
102.38 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 12 | 15 | - | - | 4×1.8 | M4 | 7.5 | Finished product | |
102.30 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 14 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
102.26 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 15 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
102.21 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 16 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
102.16 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 17 | 15 | - | - | 5×2.3 | M4 | 7.5 | Finished product | |
102.10 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 18 | 15 | - | - | 6×2.8 | M5 | 7.5 | Finished product | |
102.04 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 19 | 15 | - | - | 6×2.8 | M5 | 7.5 | Finished product | |
101.99 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 20 | 15 | - | - | 6×2.8 | M5 | 7.5 | Finished product | |
101.87 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 22 | 15 | - | - | 6×2.8 | M5 | 7.5 | Finished product | |
101.01 € | 1 | Available | 6 Days | 10 | 20 | Stainless Steel | Round Hole | 15 | 30 | 50 | 20 | NA | - | - | Pilot Hole Product | |
126.71 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 15 | 30 | - | - | 5×2.3 | M4 | 10 | Finished product | |
139.60 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 16 | 30 | - | - | 5×2.3 | M4 | 10 | Finished product | |
139.54 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 17 | 30 | - | - | 5×2.3 | M4 | 10 | Finished product | |
139.48 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 18 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
139.41 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 19 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
139.35 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 20 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
139.20 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 22 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
138.94 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 25 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
138.68 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 28 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
138.49 € | 1 | Available | 9 Days | 10 | 20 | Steel | Keyway + Tap | 30 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
138.39 € | 1 | 6 Days | 10 | 25 | Stainless Steel | Round Hole | 20 | 30 | 60 | 20 | NA | - | - | Pilot Hole Product | ||
164.09 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 20 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
176.86 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 22 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
176.61 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 25 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
176.35 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 28 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
176.16 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 30 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
175.93 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 32 | 30 | - | - | 10×3.3 | M8 | 10 | Finished product | |
175.59 € | 1 | Available | 9 Days | 10 | 25 | Steel | Keyway + Tap | 35 | 30 | - | - | 10×3.3 | M8 | 10 | Finished product | |
198.59 € | 1 | 6 Days | 10 | 30 | Stainless Steel | Round Hole | 20 | 30 | 75 | 20 | NA | - | - | Pilot Hole Product | ||
224.27 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 20 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
237.04 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 22 | 30 | - | - | 6×2.8 | M5 | 10 | Finished product | |
236.79 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 25 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
236.53 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 28 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
236.33 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 30 | 30 | - | - | 8×3.3 | M6 | 10 | Finished product | |
236.09 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 32 | 30 | - | - | 10×3.3 | M8 | 10 | Finished product | |
235.76 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 35 | 30 | - | - | 10×3.3 | M8 | 10 | Finished product | |
235.13 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 40 | 30 | - | - | 12×3.3 | M8 | 10 | Finished product | |
234.38 € | 1 | Available | 9 Days | 10 | 30 | Steel | Keyway + Tap | 45 | 30 | - | - | 14×3.8 | M10 | 10 | Finished product |
Loading...
Shape | B Type | Heat Treatment | NA | Surface Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Backlash | Available | Bearing | NA |
Shaft Bore Tolerance | H7 | Metal Bushing | NA | Accuracy Grade(Old JIS) | N8 |
Material (Details) | Stainless Steel (EN 1.4305 Equiv.) |
Configure
Stock
Basic Attributes
Number of Teeth(Teeth)
Material
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Diameter of Hub(φ)
Length of Hub(mm)
Keyway (width × depth)(mm)
Size of Screw Hole
Screw Hole Dimensions(mm)
Shaft Hole Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes