Bevel spur gears / CP

Bevel spur gears / CP
Thermally refined SCM440 made, CP tapered spur gear. Backlash can be adjusted in combination with CP taper rack.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTSCP5-20
KTSCP5-25
KTSCP5-30
KTSCP5-40
KTSCP10-20
KTSCP10-25
KTSCP10-30
KTSCP10-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)

39.34 €

1 6 Days 10208182515

46.92 €

1 6 Days 102510183215

56.10 €

1 6 Days 103010183815

73.23 €

1 6 Days 104012184515

81.92 €

1 6 Days 102015365020

111.83 €

1 6 Days 102520366020

144.90 €

1 6 Days 103020367520

154.52 €

1 6 Days 104020368020

Loading...

  1. 1

Basic information

Material (Details) Steel Shape B Type Surface Treatment Black Oxide
Shaft Bore Config. Round Hole Ground Tooth NA Backlash Available
Accuracy Grade(Old JIS) N8 Material (Details) EN 1.7220 Equiv. Shaft Hole Specifications Pilot Hole Product

Tech Support