Timing belt pulleys / H / without flanged pulley / steel, grey cast iron / STB

Timing belt pulleys / H / without flanged pulley / steel, grey cast iron / STB
JIS K6372 standard. Pulley does not require shaft hole and keyway machining. Can be use with toothed belt (synchro belt, timing belt). Toothed type H, teeth no. 28 (carbon steel) teeth no. 30 (exceeds FC200 material)

[Features]
· Nominal diameter from 4 to 30 inches, 2 to 6 grooves for rich lineup, and dimensional precision to JIS reference standards, good balance measurements, can be used directly on high-speed rotator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STB18-H-100
STB19-H-100
STB20-H-100
STB20-H-150
STB21-H-100
STB21-H-150
STB22-H-100
STB22-H-150
STB24-H-100
STB24-H-150
STB24-H-200
STB25-H-100
STB25-H-150
STB25-H-200
STB26-H-100
STB26-H-150
STB26-H-200
STB28-H-100
STB28-H-150
STB28-H-200
STB30-H-100
STB30-H-150
STB30-H-200
STB32-H-100
STB32-H-150
STB32-H-200
STB34-H-100
STB34-H-150
STB34-H-200
STB36-H-100
STB36-H-150
STB36-H-200
STB40-H-100
STB40-H-150
STB40-H-200
STB40-H-300
STB42-H-100
STB42-H-150
STB42-H-200
STB42-H-300
STB44-H-100
STB44-H-150
STB44-H-200
STB44-H-300
STB48-H-100
STB48-H-150
STB48-H-200
STB48-H-300
STB50-H-100
STB50-H-150
STB50-H-200
STB50-H-300
STB60-H-100
STB60-H-150
STB60-H-200
STB60-H-300
STB72-H-100
STB72-H-150
STB72-H-200
STB72-H-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBelt Width Used
(mm)
The Number of Teeth Pulley Shape Material Maximum Shaft Hole Dia. dmax
(mm)
Outer Diameter D
(mm)
Total width
(mm)

111.67 €

1 8 Days 102718F Type[Steel] Carbon steel2871.3932

115.50 €

1 8 Days 102719F Type[Steel] Carbon steel2875.4432

122.61 €

1 8 Days 102720F Type[Steel] Carbon steel2879.4832

104.42 €

1 8 Days 102720F Type[Steel] Carbon steel2879.4845

135.40 €

1 8 Days 102721B Type[Steel] Carbon steel3283.5235

107.50 €

1 8 Days 102721B Type[Steel] Carbon steel3283.5245

137.68 €

1 8 Days 102722B Type[Steel] Carbon steel3287.5635

108.89 €

1 8 Days 102722B Type[Steel] Carbon steel3287.5645

147.90 €

1 8 Days 102724B Type[Steel] Carbon steel3295.6535

110.77 €

1 8 Days 102724B Type[Steel] Carbon steel3295.6545

147.31 €

1 8 Days 102724B Type[Steel] Carbon steel3295.6559

105.51 €

1 8 Days 102725B Type[Steel] Carbon steel3299.6935

112.57 €

1 8 Days 102725B Type[Steel] Carbon steel3299.6945

156.06 €

1 8 Days 102725B Type[Steel] Carbon steel3299.6959

107.90 €

1 8 Days 102726B Type[Steel] Carbon steel32103.7335

114.35 €

1 8 Days 102726B Type[Steel] Carbon steel32103.7345

162.51 €

1 8 Days 102726B Type[Steel] Carbon steel32103.7359

113.66 €

1 8 Days 102728B Type[Steel] Carbon steel32111.8235

115.84 €

1 8 Days 102728B Type[Steel] Carbon steel32111.8245

169.27 €

1 8 Days 102728B Type[Steel] Carbon steel32111.8259

115.45 €

1 8 Days 102730B Type[Steel] EN-JL 1030 Equiv.32119.935

121.30 €

1 8 Days 102730B Type[Steel] EN-JL 1030 Equiv.32119.945

174.32 €

1 8 Days 102730B Type[Steel] EN-JL 1030 Equiv.32119.959

117.13 €

1 8 Days 102732B Type[Steel] EN-JL 1030 Equiv.32127.9935

128.75 €

1 8 Days 102732B Type[Steel] EN-JL 1030 Equiv.32127.9945

184.36 €

1 8 Days 102732B Type[Steel] EN-JL 1030 Equiv.32127.9959

122.90 €

1 8 Days 102734B Type[Steel] EN-JL 1030 Equiv.32136.0735

137.89 €

1 8 Days 102734B Type[Steel] EN-JL 1030 Equiv.32136.0745

197.65 €

1 8 Days 102734B Type[Steel] EN-JL 1030 Equiv.32136.0759

127.26 €

1 8 Days 102736B Type[Steel] EN-JL 1030 Equiv.32144.1635

152.58 €

1 8 Days 102736B Type[Steel] EN-JL 1030 Equiv.32144.1645

214.34 €

1 8 Days 102736B Type[Steel] EN-JL 1030 Equiv.32144.1659

128.35 €

1 8 Days 103240B Type[Steel] EN-JL 1030 Equiv.42160.3340

161.82 €

1 8 Days 103240B Type[Steel] EN-JL 1030 Equiv.42160.3345

227.75 €

1 8 Days 103240B Type[Steel] EN-JL 1030 Equiv.42160.3359

343.02 €

1 8 Days 103240B Type[Steel] EN-JL 1030 Equiv.42160.3385

128.75 €

1 8 Days 103242B Type[Steel] EN-JL 1030 Equiv.42168.4140

167.28 €

1 8 Days 103242B Type[Steel] EN-JL 1030 Equiv.42168.4145

241.15 €

1 8 Days 103242B Type[Steel] EN-JL 1030 Equiv.42168.4159

349.67 €

1 8 Days 103242B Type[Steel] EN-JL 1030 Equiv.42168.4185

152.58 €

1 8 Days 103244W Shaped[Steel] EN-JL 1030 Equiv.42176.540

169.27 €

1 8 Days 103244W Shaped[Steel] EN-JL 1030 Equiv.42176.545

254.45 €

1 8 Days 103244W Shaped[Steel] EN-JL 1030 Equiv.42176.559

386.51 €

1 8 Days 103244W Shaped[Steel] EN-JL 1030 Equiv.42176.585

156.25 €

1 8 Days 103248W Shaped[Steel] EN-JL 1030 Equiv.42192.6740

170.85 €

1 8 Days 103248W Shaped[Steel] EN-JL 1030 Equiv.42192.6745

272.82 €

1 8 Days 103248W Shaped[Steel] EN-JL 1030 Equiv.42192.6759

434.96 €

1 47 Days 103248W Shaped[Steel] EN-JL 1030 Equiv.42192.6785

160.12 €

1 8 Days 103250W Shaped[Steel] EN-JL 1030 Equiv.42200.7640

202.72 €

1 8 Days 103250W Shaped[Steel] EN-JL 1030 Equiv.42200.7645

276.19 €

1 8 Days 103250W Shaped[Steel] EN-JL 1030 Equiv.42200.7659

460.08 €

1 8 Days 103250W Shaped[Steel] EN-JL 1030 Equiv.42200.7685

170.85 €

1 8 Days 103260W Shaped[Steel] EN-JL 1030 Equiv.42241.1840

241.15 €

1 8 Days 103260W Shaped[Steel] EN-JL 1030 Equiv.42241.1845

316.31 €

1 8 Days 103260W Shaped[Steel] EN-JL 1030 Equiv.42241.1859

478.45 €

1 8 Days 103260W Shaped[Steel] EN-JL 1030 Equiv.42241.1885

224.46 €

1 8 Days 103272W Shaped[Steel] EN-JL 1030 Equiv.60289.6945

276.19 €

1 8 Days 103272W Shaped[Steel] EN-JL 1030 Equiv.60289.6945

386.51 €

1 8 Days 103272W Shaped[Steel] EN-JL 1030 Equiv.60289.6959

662.33 €

1 8 Days 103272W Shaped[Steel] EN-JL 1030 Equiv.60289.6985

Loading...

Basic information

Type Surface Pressure Pulley Belt-shaped H Surface Treatment N/A
Pulley/Idlers Pulley (No Bearing) Belt-shaped type Trapezoid Tooth Profile Circular Type

Tech Support