Linear Stopper for Positioning

Linear Stopper for Positioning
  • Volume Discount
[Features]
· A standardized stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.
· Dedicated designs that accommodate main rail sizes of 15, 20, 25, 30, 35, etc.
· Compatible with various application and variations such as bolts with urethane that mitigate impact noise and stopper bolts that can provide precise position alignment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSCN-01
LSCN-01N
LSCN-01S
LSCN-01SN
LSCN-02
LSCN-02N
LSCN-02S
LSCN-02SN
LSCN-03
LSCN-03N
LSCN-03S
LSCN-03SN
LSCN-04
LSCN-04N
LSCN-04S
LSCN-04SN
LSCN-05
LSCN-05N
LSCN-05S
LSCN-05SN
LSCN-06
LSCN-06N
LSCN-06S
LSCN-06SN
LSCN-07
LSCN-07N
LSCN-07S
LSCN-07SN
LSCN-08
LSCN-08N
LSCN-08S
LSCN-08SN
LSCN-09
LSCN-09N
LSCN-09S
LSCN-09SN
LSCN-10
LSCN-10N
LSCN-10S
LSCN-10SN
LSCN-11
LSCN-11N
LSCN-11S
LSCN-11SN
LSDN-01
LSDN-01N
LSDN-01S
LSDN-01SN
LSDN-02
LSDN-02N
LSDN-02S
LSDN-02SN
LSDN-03
LSDN-03N
LSDN-03S
LSDN-03SN
LSDN-04
LSDN-04N
LSDN-04S
LSDN-04SN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Dowel Pins Included Bolt

14.22 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide--SRS15M50301235-M5×16

18.77 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide--SRS15M503012354X10M5×16

26.35 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS15M50301235-M5×16

26.48 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS15M503012354X10M5×16

14.22 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH15LS15ALHSR15A50381235-M5×16

18.77 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH15LS15ALHSR15A503812354X10M5×16

27.67 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH15LS15ALHSR15A50381235-M5×16

26.48 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH15LS15ALHSR15A503812354X10M5×16

19.95 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide-LH15AN-50431235-M5×16

19.30 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide-LH15AN-504312354X10M5×16

29.12 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LH15AN-50431235-M5×16

27.66 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LH15AN-504312354X10M5×16

18.21 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide--SRS20M50351235-M5×16

21.40 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide--SRS20M503512354X10M5×16

20.39 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS20M50351235-M5×16

30.21 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS20M503512354X10M5×16

19.95 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide-LS20AL-50431235-M5×16

19.30 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide-LS20AL-504312354X10M5×16

29.12 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LS20AL-50431235-M5×16

27.66 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LS20AL-504312354X10M5×16

20.68 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH20LH20ANHSR20A50451235-M5×16

19.81 €

1 10 Days 10EN 1.0038 Equiv.Black OxideLWH20LH20ANHSR20A504512354X10M5×16

29.12 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH20LH20ANHSR20A50451235-M5×16

27.66 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH20LH20ANHSR20A504512354X10M5×16

21.40 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide--SRS25M50401635-M6×20

20.36 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide--SRS25M504016354X10M6×20

23.48 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS25M50401635-M6×20

29.88 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS25M504016354X10M6×20

22.00 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide-LS25AL-50481635-M6×20

20.99 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide-LS25AL-504816354X10M6×20

23.48 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LS25AL-50481635-M6×20

29.88 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LS25AL-504816354X10M6×20

22.00 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH25LH25ALHSR25A50511635-M6×20

20.99 €

1 10 Days 10EN 1.0038 Equiv.Black OxideLWH25LH25ALHSR25A505116354X10M6×20

31.90 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH25LH25ALHSR25A50511635-M6×20

29.88 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH25LH25ALHSR25A505116354X10M6×20

23.45 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH30LS30AL,LH30ALHSR30A65571645-M8 x 20

25.13 €

1 10 Days 10EN 1.0038 Equiv.Black OxideLWH30LS30AL,LH30ALHSR30A655716455X12M8 x 20

36.01 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH30LS30AL,LH30ALHSR30A65571645-M8 x 20

33.17 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH30LS30AL,LH30ALHSR30A655716455X12M8 x 20

24.17 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH35LS35AL,LH35ALHSR35A65631645-M8 x 20

22.57 €

1 10 Days 10EN 1.0038 Equiv.Black OxideLWH35LS35AL,LH35ALHSR35A656316455X12M8 x 20

38.06 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH35LS35AL,LH35ALHSR35A65631645-M8 x 20

34.86 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH35LS35AL,LH35ALHSR35A656316455X12M8 x 20

17.90 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide--SRS15M32302516NAM5 x 12

20.06 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide--SRS15M323025164X10M5 x 12

31.05 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS15M32302516NAM5 x 12

36.62 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS15M323025164X10M5 x 12

17.90 €

1 9 Days 10EN 1.0038 Equiv.Black OxideLWH15LS15ALHSR15A32382516NAM5 x 12

20.06 €

1 10 Days 10EN 1.0038 Equiv.Black OxideLWH15LS15ALHSR15A323825164X10M5 x 12

31.05 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH15LS15ALHSR15A32382516NAM5 x 12

33.35 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NALWH15LS15ALHSR15A323825164X10M5 x 12

18.61 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide-LH15AN-32432516NAM5 x 12

18.14 €

1 10 Days 10EN 1.0038 Equiv.Black Oxide-LH15AN-324325164X10M5 x 12

31.90 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LH15AN-32432516NAM5 x 12

34.08 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA-LH15AN-324325164X10M5 x 12

17.90 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide--SRS20M32352516NAM5 x 12

22.00 €

1 9 Days 10EN 1.0038 Equiv.Black Oxide--SRS20M323525164X10M5 x 12

24.81 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS20M32352516NAM5 x 12

29.25 €

1 10 Days 10Stainless Steel (EN 1.4301 Equiv.)NA--SRS20M323525164X10M5 x 12

Loading...

Basic information

Type Stopper

Tech Support