Linear Stopper Compact Type

Linear Stopper Compact Type
[Features]
· A standardized stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.
· Dedicated designs that accommodate main rail sizes of 15, 20, 25, 30, 35, etc.
· Compatible with various application and variations such as bolts with urethane that mitigate impact noise and stopper bolts that can provide precise position alignment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSP-01-FN
LSP-01-RN
LSP-01S-FN
LSP-01S-RN
LSP-02-FN
LSP-02-RN
LSP-02S-FN
LSP-02S-RN
LSP-03-FN
LSP-03-RN
LSP-03S-FN
LSP-03S-RN
LSP-04-FN
LSP-04-RN
LSPN-01-FH
LSPN-01-RH
LSPN-01-U
LSPN-01S-FH
LSPN-01S-RH
LSPN-01S-U
LSPN-02-FH
LSPN-02-RH
LSPN-02-U
LSPN-02S-FH
LSPN-02S-RH
LSPN-02S-U
LSPN-03-FH
LSPN-03-RH
LSPN-03-U
LSPN-03S-FH
LSPN-03S-RH
LSPN-03S-U
LSPN-04-FH
LSPN-04-RH
LSPN-04-U
LSPU-01
LSPU-01S
LSPU-02
LSPU-02S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Width
(mm)
Height
(mm)
Thickness
(mm)
Bolt head shape Screw Size MXP

26.35 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide122032FlatM5

26.35 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide122032ArcM5

26.35 €

1 9 Days 10EN 1.4308 Equiv.NA122032FlatM5

26.35 €

1 9 Days 10EN 1.4308 Equiv.NA122032ArcM5

27.20 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide142338FlatM5

27.20 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide142338ArcM5

27.20 €

1 9 Days 10EN 1.4308 Equiv.NA142338FlatM5

27.20 €

1 9 Days 10EN 1.4308 Equiv.NA142338ArcM5

28.52 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide162744FlatM8

28.52 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide162744ArcM8

28.52 €

1 9 Days 10EN 1.4308 Equiv.NA162744FlatM8

28.52 €

1 9 Days 10EN 1.4308 Equiv.NA162744ArcM8

32.99 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide223457FlatM8

32.99 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide223457ArcM8

28.15 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide122032FlatM6XP0.75

28.15 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide122032ArcM6XP0.75

28.03 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide122032-M6XP0.75

28.15 €

1 9 Days 10EN 1.4308 Equiv.NA122032FlatM6XP0.75

28.15 €

1 9 Days 10EN 1.4308 Equiv.NA122032ArcM6XP0.75

28.03 €

1 9 Days 10EN 1.4308 Equiv.NA122032-M6XP0.75

28.88 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide142338FlatM6XP0.75

28.88 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide142338ArcM6XP0.75

28.76 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide142338-M6XP0.75

28.88 €

1 9 Days 10EN 1.4308 Equiv.NA142338FlatM6XP0.75

28.88 €

1 9 Days 10EN 1.4308 Equiv.NA142338ArcM6XP0.75

28.76 €

1 24 Days 10EN 1.4308 Equiv.NA142338-M6XP0.75

30.33 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide162744FlatM8X1.0P

30.33 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide162744ArcM8X1.0P

30.10 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide162744-M6XP0.75

30.33 €

1 9 Days 10EN 1.4308 Equiv.NA162744FlatM8X1.0P

30.33 €

1 9 Days 10EN 1.4308 Equiv.NA162744ArcM8X1.0P

30.10 €

1 9 Days 10EN 1.4308 Equiv.NA162744-M6XP0.75

34.67 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide223457FlatM8X1.0P

34.67 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide223457ArcM8X1.0P

35.03 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide223457-M8X1.0P

23.22 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide142338-M4

23.22 €

1 9 Days 10EN 1.4308 Equiv.NA142338-M4

24.54 €

1 9 Days 10EN 1.1158 Equiv.Black Oxide162744-M4

24.54 €

1 9 Days 10EN 1.4308 Equiv.NA162744-M4

Loading...

  1. 1

Basic information

Type Stopper

Tech Support