Flat Mounted Plate Type Castors 220E / 215E Wheel Diameter 80-150mm (Part Numbers)

Flat Mounted Plate Type Castors 220E / 215E Wheel Diameter 80-150mm
  • Volume Discount
A corner caster that can be attached to angle frames, etc., even if there is no mounting base. Used on the corners of steel racks, lightweight machinery, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
215E-MC100
215E-MC125
215E-MC150
215E-N85
215E-N100
215E-N125
215E-PR100
215E-PR125
215E-PR150
215E-R85
215E-R100
215E-R125
215E-R150
215E-RDB100
215E-RDB125
215E-RDB150
215E-RN85
215E-RN100
215E-UB85
215E-UB100
215E-UB125
215E-UR85
215E-UR100
215E-UR125
220E-MC100
220E-MC125
220E-MC150
220E-N85
220E-N100
220E-N125
220E-PR100
220E-PR125
220E-PR150
220E-R85
220E-R100
220E-R125
220E-R150
220E-RDB100
220E-RDB125
220E-RDB150
220E-RN85
220E-RN100
220E-UB85
220E-UB100
220E-UB125
220E-UR85
220E-UR100
220E-UR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

46.89 €

1 11 Days 122With Rotation Stopper60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332MCMC Nylon Integral Wheel

63.40 €

1 11 Days 148With Rotation Stopper70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0MCMC Nylon Integral Wheel

78.34 €

1 11 Days 176With Rotation Stopper70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1502511842.0MCMC Nylon Integral Wheel

15.02 €

1 11 Days 103With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257228.0NNylon Integral Wheel

16.90 €

1 11 Days 122With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

23.03 €

1 11 Days 148With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0NNylon Integral Wheel

22.11 €

1 11 Days 122With Rotation Stopper50Rubber-100228332PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

26.55 €

1 11 Days 148With Rotation Stopper60Rubber-1252210339.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

31.45 €

1 11 Days 176With Rotation Stopper60Rubber-1502211842.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

18.18 €

1 11 Days 103With Rotation Stopper50Rubber-85277228.0RRubber Integrated Wheels Containing Resin Bush

21.93 €

1 11 Days 122With Rotation Stopper50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

29.27 €

1 11 Days 148With Rotation Stopper60Rubber-1252710339.0RRubber Integrated Wheels Containing Resin Bush

37.47 €

1 11 Days 176With Rotation Stopper60Rubber-1502711842.0RRubber Integrated Wheels Containing Resin Bush

24.57 €

1 11 Days 122With Rotation Stopper50Rubber-100278332NBRubber Integrated Wheels Containing Roller Bearing

32.93 €

1 11 Days 148With Rotation Stopper60Rubber-1252610339.0NBRubber Integrated Wheels Containing Roller Bearing

40.52 €

1 11 Days 176With Rotation Stopper60Rubber-1502611842.0NBRubber Integrated Wheels Containing Roller Bearing

17.71 €

1 11 Days 103With Rotation Stopper50Rubber-85277228.0RNNylon-Wheel Rubber Winding Wheel

20.34 €

1 11 Days 122With Rotation Stopper50Rubber-100278332RNNylon-Wheel Rubber Winding Wheel

23.75 €

1 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

25.37 €

1 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

29.86 €

1 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

21.04 €

1 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

22.92 €

1 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

26.89 €

1 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

44.63 €

1 11 Days 122NA60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332MCMC Nylon Integral Wheel

59.52 €

1 11 Days 148NA70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0MCMC Nylon Integral Wheel

74.91 €

1 11 Days 176NA70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1502511842.0MCMC Nylon Integral Wheel

13.03 €

1 11 Days 103NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257228.0NNylon Integral Wheel

15.00 €

1 11 Days 122NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

21.21 €

1 11 Days 148NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1252510339.0NNylon Integral Wheel

20.21 €

1 11 Days 122NA50Rubber-100228332PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

24.93 €

1 11 Days 148NA60Rubber-1252210339.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

30.10 €

1 11 Days 176NA60Rubber-1502211842.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

16.14 €

1 11 Days 103NA50Rubber-85277228.0RRubber Integrated Wheels Containing Resin Bush

20.15 €

1 11 Days 122NA50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

27.51 €

1 11 Days 148NA60Rubber-1252710339.0RRubber Integrated Wheels Containing Resin Bush

35.95 €

1 11 Days 176NA60Rubber-1502711842.0RRubber Integrated Wheels Containing Resin Bush

22.52 €

1 11 Days 122NA50Rubber-100278332NBRubber Integrated Wheels Containing Roller Bearing

30.30 €

1 11 Days 148NA60Rubber-1252610339.0NBRubber Integrated Wheels Containing Roller Bearing

38.27 €

1 11 Days 176NA60Rubber-1502611842.0NBRubber Integrated Wheels Containing Roller Bearing

15.50 €

1 11 Days 103NA50Rubber-85277228.0RNNylon-Wheel Rubber Winding Wheel

17.79 €

1 11 Days 122NA50Rubber-100278332RNNylon-Wheel Rubber Winding Wheel

20.90 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

22.21 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

26.61 €

1 Available 11 Days 148NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

19.14 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

20.06 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

24.49 €

1 Available 11 Days 148NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1252710339.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Corner Caster Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round Hole Load Category Light Load Mounting Seat A×B or A×B×C(mm) 160×63×58
Mounting Dimensions X×Y or X×Y×Z(mm) 139×55×42 Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number E

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360