Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.30 € | 1 | 11 Days | 56 | ~35.00 | With Rotation Stopper | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 51 | 20.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
21.91 € | 1 | 11 Days | 64 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 58 | 21.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
25.07 € | 1 | 11 Days | 81 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 62 | 24.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
30.92 € | 1 | 11 Days | 91 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
7.24 € | 1 | 11 Days | 56 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 51 | 20.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
8.01 € | 1 | 11 Days | 64 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 58 | 21.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
9.23 € | 1 | 11 Days | 81 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 62 | 24.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
9.77 € | 1 | 11 Days | 91 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
14.15 € | 1 | 11 Days | 81 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 20 | 62 | 24.0 | Swiveling | EK | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
15.34 € | 1 | 11 Days | 91 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | Swiveling | EK | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.73 € | 1 | 11 Days | 64 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 50 | 20 | 58 | 21.0 | Swiveling | EK | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.39 € | 1 | 11 Days | 81 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 21 | 62 | 24.0 | Swiveling | EK | R | Rubber Integrated Wheels Containing Resin Bush | ||
12.90 € | 1 | 13 Days | 91 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | Swiveling | EK | R | Rubber Integrated Wheels Containing Resin Bush | ||
7.92 € | 1 | 11 Days | 56 | ~35.00 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 51 | 20.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
9.23 € | 1 | Available | 11 Days | 64 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 58 | 21.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
12.78 € | 1 | 11 Days | 81 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 62 | 24.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
13.76 € | 1 | 11 Days | 91 | 35.01~80.00 | With Rotation Stopper | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
18.38 € | 1 | 11 Days | 56 | ~35.00 | NA | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 41 | 20.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
21.15 € | 1 | 11 Days | 64 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 47 | 21.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
23.95 € | 1 | 11 Days | 81 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 58 | 24.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
29.30 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | Swiveling | EK | MC | MC Nylon Integral Wheel | ||
6.12 € | 1 | 11 Days | 56 | ~35.00 | NA | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 41 | 20.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
6.91 € | 1 | 11 Days | 64 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 47 | 21.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
8.23 € | 1 | 11 Days | 81 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 58 | 24.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
9.06 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | Swiveling | EK | N | Nylon Integral Wheel | ||
13.35 € | 1 | 11 Days | 81 | ~35.00 | NA | 30 | Rubber | - | 65 | 20 | 58 | 24.0 | Swiveling | EK | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
14.24 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | Swiveling | EK | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
8.51 € | 1 | 11 Days | 64 | ~35.00 | NA | 30 | Rubber | - | 50 | 20 | 47 | 21.0 | Swiveling | EK | R | Rubber Integrated Wheels Containing Resin Bush | ||
10.27 € | 1 | 11 Days | 81 | ~35.00 | NA | 30 | Rubber | - | 65 | 21 | 58 | 24.0 | Swiveling | EK | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.67 € | 1 | 13 Days | 91 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | Swiveling | EK | R | Rubber Integrated Wheels Containing Resin Bush | ||
6.80 € | 1 | 11 Days | 56 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 41 | 20.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
8.33 € | 1 | Available | 11 Days | 64 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 47 | 21.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
11.39 € | 1 | Available | 11 Days | 81 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 58 | 24.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
12.17 € | 1 | Available | 11 Days | 91 | 35.01~80.00 | NA | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | Swiveling | EK | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
24.06 € | 1 | 11 Days | 81 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | - | - | Fixed Type | EKR | MC | MC Nylon Integral Wheel | ||
29.79 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | - | - | Fixed Type | EKR | MC | MC Nylon Integral Wheel | ||
8.33 € | 1 | 11 Days | 81 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | - | - | Fixed Type | EKR | N | Nylon Integral Wheel | ||
9.15 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | - | - | Fixed Type | EKR | N | Nylon Integral Wheel | ||
13.52 € | 1 | 11 Days | 81 | ~35.00 | NA | 30 | Rubber | - | 65 | 20 | - | - | Fixed Type | EKR | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
14.72 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | - | - | Fixed Type | EKR | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
10.18 € | 1 | 11 Days | 81 | ~35.00 | NA | 30 | Rubber | - | 65 | 21 | - | - | Fixed Type | EKR | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.95 € | 1 | 8 Days | 91 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | - | - | Fixed Type | EKR | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.67 € | 1 | 11 Days | 81 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | - | - | Fixed Type | EKR | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
12.54 € | 1 | 11 Days | 91 | 35.01~80.00 | NA | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | - | - | Fixed Type | EKR | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
Axial length L(mm) | 35 | Shaft diameter T(mm) | 18 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
Configure
Basic Attributes
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes