Quiet Cushion-Made Castors 420BSA / 417BSA Wheel Diameter 65 mm / 75 mm (Part Numbers)

Quiet Cushion-Made Castors 420BSA / 417BSA Wheel Diameter 65 mm / 75 mm
  • Volume Discount
[Features]
· A screw-in caster featuring a "silencing" mechanism that reduces noise generated during swiveling and traveling.
· Ideal for carts, equipment, etc., that are used in environments where noise is unacceptable, such as office equipment, furniture, and indoor transport carts.
· Radial ball bearings are employed for the swivel part and wheel bearing part.
· The wheel includes a resin wheel cover.
· Screws are selectable from M12 mm/UNF1/2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
417BSA-FR65-M12X1.75
417BSA-FR75-M12X1.75
420BSA-FR65-M12X1.75
420BSA-FR75-M12X1.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Dia. D
(mm)
Swivel Radius
(mm)

24.56 €

1 13 Days 88With Rotation Stopper506595

25.41 €

1 13 Days 98With Rotation Stopper607596

15.81 €

1 Available 13 Days 88NA506566

16.68 €

1 Available 13 Days 98NA607571

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Properties Quiet Caster Load Range(daN) 35.01~80.00
Wheel Material Rubber Fitting Material Steel Screw T or Mounting Screw Hole M M12×1.75
Car width(mm) 27 Load Category Light Load Eccentricity E or E1, E2(mm) 32
Axial length L(mm) 20 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Part Number BSA Variety of Vehicles FR Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360