Total Lock Castors 615S Wheel Diameter 100-150mm

Total Lock Castors 615S Wheel Diameter 100-150mm
  • Volume Discount
A total lock caster in which the swivel part and rotation of the wheel are locked simultaneously by operating the lever on the front part in the forward direction. High quality and widely used in various environments such as factories, shops, and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
615S-CHR100
615S-CHR125
615S-CHR150
615S-R100
615S-R125
615S-R150
615S-RB100
615S-RB125
615S-RB150
615S-UB100
615S-UB125
615S-UB150
615S-URB100
615S-URB125
615S-URB150
615S-WR100
615S-WR125
615S-WR150
615S-WRB100
615S-WRB125
615S-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

51.23 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100328635CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

66.96 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253810238CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

75.18 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

42.06 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100328635RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

56.94 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253810238RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

61.16 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

44.96 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100328635RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

60.49 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

65.86 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

47.74 €

1 Available 11 Days 13280.01~140.00100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100328635UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

65.42 €

1 Available 11 Days 16880.01~140.00130UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253810238UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

76.10 €

1 Available 11 Days 19080.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021503811841UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

58.67 €

1 11 Days 13280.01~140.00120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100328635URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

80.33 €

1 11 Days 168140.01~220.00150UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253810238URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

91.91 €

1 11 Days 190140.01~220.00160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021504011841URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

43.28 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100348635WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

58.39 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021254010238WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

64.60 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

46.83 €

1 11 Days 13280.01~140.00120Rubber-68(71)68(71)9090100348635WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

63.29 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021254010238WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

69.47 €

1 11 Days 190140.01~220.00160Rubber-75(80)75(80)1021021504011841WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Stopper Total Lock Caster Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling Part Number S

Tech Support