Direction Regulating Castors 400FOS / 419FOS Wheel Diameter 100-150mm (400FOS-C150)

Direction Regulating Castors 400FOS / 419FOS Wheel Diameter 100-150mm 400FOS-C150

Product Details:

Manufacturer part number: 400FOS-C150

Brand: TAKIGEN(HAMMER CASTER)

Price: 90.96

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 199 mm

Load Range: 140.01~220.00 daN

Stopper: NA

Allowable Load 1 piece: 160 daN

Wheel Material: Cast Metal


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

400FOS-C150

Part Number
400FOS-C150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Variety of Vehicles Wheel configuration

90.96 €

1 11 Days 199140.01~220.00NA160Cast MetalHeat-Resistance / Cold Resistance90(100)90(100)1301301503511841SwivelingCIntegrated Casting Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Long Hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Special Notes Direction Regulating Caster Part Number FOS

This page is Direction Regulating Castors 400FOS / 419FOS Wheel Diameter 100-150mm, part number 400FOS-C150.
You can find the detail information about specifications and dimensions on part number 400FOS-C150.

Variation of this product

Part Number
400FOS-C100
400FOS-C125
400FOS-CHR100
400FOS-CHR125
400FOS-CHR150
400FOS-MCB100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Variety of Vehicles Wheel configuration

55.43 €

1 11 Days 14080.01~140.00NA120Cast MetalCold Resistance / Heat-Resistance70(80)70(80)108108100308635SwivelingCIntegrated Casting Wheel with Resin Bushing

77.37 €

1 11 Days 174140.01~220.00NA150Cast MetalCold Resistance / Heat-Resistance80(90)80(90)1201201253310238SwivelingCIntegrated Casting Wheel with Resin Bushing

51.18 €

1 11 Days 14080.01~140.00NA120Rubber-70(80)70(80)108108100328635SwivelingCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

68.47 €

1 11 Days 174140.01~220.00NA150Rubber-80(90)80(90)1201201253810238SwivelingCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

78.48 €

1 11 Days 199140.01~220.00NA160Rubber-90(100)90(100)1301301504011841SwivelingCHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

72.44 €

1 11 Days 14080.01~140.00NA120[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)70(80)70(80)108108100338635SwivelingMCBMC Nylon Integral Wheel With Radial Ball Bearing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360