Middle Class, 100HBs, Truck Type, for Heavy Duty, With Roller Bearing, Synthetic Rubber Wheel With Brake

Middle Class, 100HBs, Truck Type, for Heavy Duty, With Roller Bearing, Synthetic Rubber Wheel With Brake
  • Volume Discount
[Features]
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.
· Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

108HBS

Part Number
108HBS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.16 €

1 10 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Wheel mounting height H(mm) 165 Properties Quiet
Load Range(daN) 220.01~320.00 Stopper With Rotation Stopper Allowable Load(daN) 225.4
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)
Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction P2(mm) 90 Mounting Hole Pitch Transverse Direction P1(mm) 90
Dimension (Length) L2(mm) 110 Dimension (Width) L1(mm) 110 Wheel Dia. D(mm) 130
Wheel width W(mm) 42 Turning Radius r(mm) 119 Roller Bearing Available
Mounting hole diameter D(mm) 10.5 Mounting Seat Thickness t(mm) 4

This page is Middle Class, 100HBs, Truck Type, for Heavy Duty, With Roller Bearing, Synthetic Rubber Wheel With Brake, part number 108HBS.
You can find the detail information about specifications and dimensions on part number 108HBS.

Tech Support