Configure
  • Wheel mounting height H(mm)
  • Allowable Load(daN)
  • Mounting Hole Pitch Longitudinal direction P2(mm)
  • Mounting Hole Pitch Transverse Direction P1(mm)
  • Dimension (Length) L2(mm)
  • Dimension (Width) L1(mm)
  • Wheel Dia. D(mm)
  • Wheel width W(mm)
  • Turning Radius r(mm)
  • Mounting Seat Thickness t(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 11 working days

Middle Class, 100FH-Ps, Truck Type, for Medium Duty, Special Synthetic Resin Wheel With Brake

Middle Class, 100FH-Ps, Truck Type, for Medium Duty, Special Synthetic Resin Wheel With Brake

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Wheel mounting height H

(mm)

Load Range

(daN)

Allowable Load

(daN)

Mounting Hole Pitch Longitudinal direction P2

(mm)

Mounting Hole Pitch Transverse Direction P1

(mm)

Dimension (Length) L2

(mm)

Dimension (Width) L1

(mm)

Wheel Dia. D

(mm)

Wheel width W

(mm)

Turning Radius r

(mm)

Mounting Seat Thickness t

(mm)

Minimum order quantity
68
35.01~80.00
78.4
40
40
53
53
50
22
52
2
1 pieces
85
80.01~140.00
98
50
50
64
64
65
25
68
2.3
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
26.07 €
( 31.02 € )
6 working days
37.71 €
( 44.87 € )
11 working days

More Information

Basic information

Distortion due to load does not remain even when fixed for long periods of time. A compact caster for medium weights.