JB-Type Swivel Castors For Medium Loads (With Double Stopper) 130‑mm Size (Metal Fitting Only, No Wheel)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JB-130
JBL-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stopper Pedal Specifications

39.22 €

1 10 Days Right

39.53 €

1 10 Days Left

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Related Components Load Range(daN) 220.01~320.00 Stopper With Double Stopper (Rotation + Turning)
Maximum Load Capacity(daN) 250 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Size A or outer diameter A of the tire(mm) 130 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Tech Support