Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LXT1H |
LXT15 |
LXT20 |
LXT25 |
LXT32 |
LXT50 |
LXT65 |
LXT80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M1 | |
---|---|---|---|---|---|
85.21 € | 1 | 8 Days | 4B(100A) | ||
5.22 € | 1 | Available | 6 Days | 1/2B(15A) | |
5.80 € | 1 | Available | 6 Days | 3/4B(20A) | |
9.06 € | 1 | 8 Days | 1B(25A) | ||
13.59 € | 1 | 8 Days | 1 1/4B(32A) | ||
25.32 € | 1 | 8 Days | 2B(50A) | ||
52.55 € | 1 | 8 Days | 2 1/2B(65A) | ||
73.39 € | 1 | 8 Days | 3B(80A) |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Tee |
---|---|---|---|---|---|
Material | Steel | Connection Thread Type M1 | Rc | Applicable Fluid | Water |
Surface Treatment | Paint | Interior Resin Lining | Available |