Piping Material for Water Supply Eslon Joint Unequal Diameter Socket

Piping Material for Water Supply Eslon Joint Unequal Diameter Socket
  • Volume Discount
[Features]·A wide variety of lightweight, high-quality ESLON fittings available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HIS201
HIS202
HIS251
HIS253
HIS301
HIS403
HIS404
HIS501
HIS503
HIS504
TSS202
TSS251
TSS252
TSS253
TSS301
TSS302
TSS403
TSS404
TSS501
TSS503
TSS504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nominal Diameter

1.63 €

1 6 Days [Vinyl Chloride] HI-TS/G20X16

1.63 €

1 6 Days [Vinyl Chloride] HI-TS/G20X13

2.07 €

1 6 Days [Vinyl Chloride] HI-TS/G25X20

2.07 €

1 6 Days [Vinyl Chloride] HI-TS/G25X13

2.43 €

1 6 Days [Vinyl Chloride] HI-TS/G30X25

3.72 €

1 6 Days [Vinyl Chloride] HI-TS/G40X25

3.72 €

1 6 Days [Vinyl Chloride] HI-TS/G40X20

5.31 €

1 6 Days [Vinyl Chloride] HI-TS/G50X40

5.31 €

1 6 Days [Vinyl Chloride] HI-TS/G50X30

5.31 €

1 6 Days [Vinyl Chloride] HI-TS/G50X25

1.43 €

1 Available 10 Days [Vinyl Chloride] TS20X13

1.68 €

1 6 Days [Vinyl Chloride] TS25X20

1.68 €

1 6 Days [Vinyl Chloride] TS25X16

1.68 €

1 6 Days [Vinyl Chloride] TS25X13

1.99 €

1 6 Days [Vinyl Chloride] TS30X25

1.99 €

1 6 Days [Vinyl Chloride] TS30X20

2.86 €

1 6 Days [Vinyl Chloride] TS40X25

2.86 €

1 6 Days [Vinyl Chloride] TS40X20

3.89 €

1 6 Days [Vinyl Chloride] TS50X40

3.89 €

1 10 Days [Vinyl Chloride] TS50X30

3.89 €

1 6 Days [Vinyl Chloride] TS50X25

Loading...

  1. 1

Basic information

Type Fitting Applicable Fluid Water Connection Type Pipe⇔Pipe, different diameters
Connection Type - Unequal Diameter Tube Socket Material of Applicable Pipe Vinyl Chloride Surface Treatment NA

Tech Support