Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | |
---|---|---|---|
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days | ||
1 | 11 Days |
Loading...
Roller O.D. D(Ø) | 60.5 | Roller Thickness t(mm) | 3.8 | Application | For transporting small items / Medium Load / Heavy Load |
---|---|---|---|---|---|
Extrusion Type | Straight | Roller Type | Straight | Frame Material | Steel |
Frame Surface Treatment | ZAM Plating | Roller Surface Treatment | NA | Machine Height H(mm) | 100 |
Roller Strength(N/pc.) | ::9000 | Specifications | Standard |