Linear Clamper-Zee Adapter Plate PHKL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHKL-15-2

Part Number
PHKL-15-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.90 €

1 6 Days

Loading...

  1. 1

Basic information

Type Height adjusting block Main Body Material EN AW-5052 Equiv. Surface Treatment Anodized Aluminum Treatment
Plate Thickness t(mm) 2

Tech Support