Acrylic Block Square Rod

Acrylic Block Square Rod
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Material is PMMA
· Dimensions (Vertical) (mm): 18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AE061

Part Number
AE061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.20 €

2.39 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Square bars
External Dimensions(mm) 18 Sq. Color Clear Length(mm) 100

This page is Acrylic Block Square Rod, part number AE061.
You can find the detail information about specifications and dimensions on part number AE061.

Tech Support