Clear Acrylic Square Rod

Clear Acrylic Square Rod
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Applications: Hobby material
· Color: Transparent
· Material: Acrylic
· Piece (qty): 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HK-2
HK-3
HK-501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size
(mm)

0.56 €

0.39 €

1 Same day

Stock

2×2×1000

1.59 €

1 Same day

Stock

3×3×1000

6.59 €

4.61 €

1 Available Same day

Stock

10×10×500

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Square bars
Color Transparency Groove Specifications NA

Tech Support