Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SA200-30
Material | Stainless Steel (EN 1.4301 Equiv.) | Surface Treatment | N/A | Plate Thickness(mm) | 1 |
---|---|---|---|---|---|
Side A(mm) | 30 | Side B(mm) | 30 | Overall Length(mm) | 2000 |
Specifications | Equilateral Angles |
This page is Stainless Steel Angle SUS304, part number SA200-30.
You can find the detail information about specifications and dimensions on part number SA200-30.