Steel Square Pipe (Bright Chromate Finishing) S.S Series

Steel Square Pipe (Bright Chromate Finishing) S.S Series
  • Promotional pricing
  • Volume Discount
Metal square pipe made of steel (S.S Series)
[Features]
・ Steel with bright chromate finish.
[Applications]
・ For reinforcing materials, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TK100-22
TK100-25
TK100-28
TK100-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height (Height >= Width)
(mm)

18.99 €

8.55 €

1 Available Same day

Stock

2222

28.70 €

5 6 Days 2525

24.06 €

11.07 €

1 Available Same day

Stock

2828

26.58 €

12.23 €

1 Available Same day

Stock

3232

Loading...

  1. 1

Basic information

Type Square Metal Pipe Overall Length(mm) 1000 Surface Treatment Bright Chromate
Thickness(mm) 1.2

Tech Support