Rotary Grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HHPR-23-M8
HHPR-28-3/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Overall Length
(mm)
Grip thickness
(mm)
Grip length
(mm)
Call of Special Screws

20.40 €

1 5 Days M8652365-

10.91 €

1 6 Days -9028903/8"

Loading...

  1. 1

Basic information

Type Rotation Shape Shape Stick type (straight) Handle Material Phenol
Handle Surface NA Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Mounting Method Male thread

Tech Support