Hydraulic Shock Absorbers - Adjustment Type, Outer Diameter of 12 ~ 16 -

Hydraulic Shock Absorbers - Adjustment Type, Outer Diameter of 12 ~ 16 -
Compact product able to absorb high impact energy gently. Product enabling incorporation in its design of ideal absorption characteristics through adjustment. Hansung is a South Korean manufacturer founded in 1996. Its leading products are shock absorbers, for which it has an OEM track record for domestic and overseas manufacturers, and it enjoys an established reputation for excellent product quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PA1210
PA1210-N
PA1410-N
PA1612-N
UPA1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Pitch
(Pitch)
Surface Treatment Weight
(g)

49.63 €

1 5 Days 10121382.50.3~706004~10190001.0None45

41.94 €

1 13 Days 10121382.50.3~706004~10190001.0Nickel plating45

42.01 €

1 15 Days 10141580.50.3~906805~11245001.5Nickel plating55

51.50 €

1 15 Days 1216201031.3~20010007~14300001.5Nickel plating110

47.93 €

1 13 Days 10121395.50.3~706004~10190001.0None50

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Multi-orifice
Main Body Material Steel Operating Temperature Range(°C) -10::60

Tech Support