Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LMYMH6LUU |
LMYMH8LUU |
LMYMH10LUU |
LMYMH12LUU |
LMYMH16LUU |
LMYMH20LUU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Diameter (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Inscribed Circle Diameter Tolerance (Negative Side) (mm) | Eccentricity (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.73 € | 1 | 5 Days | 6 | 35 | 12 | 323 | 529 | -0.01 | 15 | ||
8.09 € | 1 | 5 Days | 8 | 45 | 15 | 431 | 784 | -0.01 | 15 | ||
10.08 € | 1 | 5 Days | 10 | 55 | 19 | 588 | 1100 | -0.01 | 15 | ||
10.97 € | 1 | 5 Days | 12 | 57 | 21 | 813 | 1570 | -0.01 | 15 | ||
14.07 € | 1 | 5 Days | 16 | 70 | 28 | 1230 | 2350 | -0.01 | 15 | ||
15.87 € | 1 | 5 Days | 20 | 80 | 32 | 1400 | 2740 | -0.012 | 20 |
Loading...
Type2 | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | Ball Recirculation Type | Single | Accuracy | Standard Grade |
Type | Flanged End Face | Length | Long | Flange Shape | Round-shaped, 2 Set Screw Flats |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | NA |
Configure
Basic Attributes
Shaft Diameter(mm)
Overall Length L(mm)
Outer Diameter D(mm)
Eccentricity(μm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes