TM Magnet · Clamp Type · Set Screw Type [MGS2106P]【2 Pieces Per Package】

TM Magnet · Clamp Type · Set Screw Type [MGS2106P]
Magnet product for non-contact force transfer applications. Suitable for use in a restricted environment. Set screw type product MAGSOL Company is a Korean magnet manufacturer. Wide variety of magnets, and various magnet products for industrial use. Has improved results at major manufacturers in Japan.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGS3508P-20AC

Part Number
MGS3508P-20AC
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.47 €

2 Pieces Per Package

1 pack 5 Days

Loading...

  1. 1

Basic information

D (Outer diameter)(mm) 35 Number of poles (P) 8 d (Internal diameter)(mm) 20
Material of Holder AL6061 Magnet Material Neodymium sintered body Magnet surface treatment Nickel plating
Holder Surface Treatment Anodizing Fixing Method Bolt fixing M (Tap Size) M5
Torque(kgf·cm) 5.8 Adsorption Power(kgf) 5 Operating Temperature(°C) 0~80
L (Length)(mm) 32 l (magnet length)(mm) 21.5 N(mm) 5.25
L Tolerance(mm) ±0.1 d Tolerance(mm) ±0.1 d Tolerance(mm) +0.05 / 0
Qty. per Pkg. (Bag)(piece) 2 Weight(g) 125

This page is TM Magnet · Clamp Type · Set Screw Type [MGS2106P], part number MGS3508P-20AC.
You can find the detail information about specifications and dimensions on part number MGS3508P-20AC.

Tech Support