Polypropylene Lever Coupling - Female Screw Type Coupler OZ-D

Polypropylene Lever Coupling - Female Screw Type Coupler OZ-D
  • Promotional pricing ends 31/12/2024
  • Volume Discount
A variety of JIS standard fittings and tubing parts are available. Polypropylene lever coupling female screw type coupler OZ-A manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: resin
· Connection type: Female screw type
· Type: Standard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OZ-D-PP-3
OZ-D-PP-3/4
OZ-D-PP-11/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Screw Size M Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension H
(mm)

84.87 €

1 8 Days 80A0.393B249135937891

29.35 €

1 Available 8 Days 20A0.693/4B9364332054

29.73 €

20.81 €

1 Same day

Stock

32A0.691 1/4B17582463272

Loading...

  1. 1

Basic information

Type Standard Joint Type Female Threaded Tapped Male/Female Socket (female)
Main Body Material Resin Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Usage Environment/Application Standard

Tech Support