One-Touch Coupling, Turn Elbow, CNLR

One-Touch Coupling, Turn Elbow, CNLR
The brand name products handled by Misumi VONA are carefully selected from Asian manufactures' products that are growing rapidly due their ability to meet customer needs. Please select in accordance with your various use scenarios. Pneumatic components from the Taiwanese Company Chelic, which was founded in 1988, and has receives a high rating in the global market. In particular, they receive high quality rankings for their cylinders, which are used in a variety of fields.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CNLR4-M5
CNLR8-02
CNLR10-02
CNLR10-03
CNLR12-03
CNLR12-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Thread Diameter

6.66 €

1 5 Days 4M5

8.01 €

1 5 Days 8R1/4

6.52 €

1 5 Days 10R1/4

6.86 €

1 14 Days 10R3/8

7.86 €

1 15 Days 12R3/8

8.06 €

1 15 Days 12R1/2

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Direction Applicable Fluid For air
Main Body Material Standard (PBT) Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Type Elbows Universal elbow
Operating Temperature(°C) 5::60

Tech Support