Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CL15X29FC |
CL16X30FC |
CL17X31FC |
CL18X32FC |
CL19X33FC |
CL20X38FC |
CL22X40FC |
CL24X42FC |
CL28X46FC |
CL30X48FC |
CL32X50FC |
CL35X57FC |
CL40X62FC |
CL42X64FC |
CL45X67FC |
CL50X72FC |
CL55X77FC |
CL60X82FC |
CL65X87FC |
CL70X97FC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (Ø) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Overall Length W (mm) | Outer Diameter D (Ø) | Lock bolt types (M) | Lock Bolt Quantity | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 54 Days | 15 | 0.098 | 13.75 | 31.5 | 29 | M4 | 6 | ||
12.70 € | 1 | 54 Days | 16 | 0.101 | 13.75 | 33 | 30 | M4 | 6 | ||
13.71 € | 1 | 54 Days | 17 | 0.144 | 18.33 | 33.5 | 31 | M4 | 8 | ||
13.71 € | 1 | 54 Days | 18 | 0.153 | 18.33 | 34.5 | 32 | M4 | 8 | ||
13.71 € | 1 | 54 Days | 19 | 0.164 | 18.33 | 35.5 | 33 | M4 | 8 | ||
14.07 € | 1 | 10 Days | 20 | 0.251 | 29.33 | 42 | 38 | M5 | 8 | ||
14.13 € | 1 | 54 Days | 22 | 0.308 | 29.33 | 44 | 40 | M5 | 8 | ||
16.59 € | 1 | 54 Days | 24 | 0.332 | 29.33 | 46 | 42 | M5 | 8 | ||
16.79 € | 1 | 54 Days | 28 | 0.490 | 36.66 | 50 | 46 | M5 | 10 | ||
20.09 € | 1 | 54 Days | 30 | 0.525 | 36.66 | 52 | 48 | M5 | 10 | ||
20.90 € | 1 | 54 Days | 32 | 0.563 | 36.66 | 54 | 50 | M5 | 10 | ||
21.65 € | 1 | 54 Days | 35 | 0.702 | 41.55 | 62 | 57 | M6 | 8 | ||
23.33 € | 1 | 54 Days | 40 | 1.019 | 51.93 | 67 | 62 | M6 | 10 | ||
23.48 € | 1 | 54 Days | 42 | 1.061 | 51.93 | 69.0 | 64 | M6 | 10 | ||
26.81 € | 1 | 54 Days | 45 | 1.138 | 51.93 | 72 | 67 | M6 | 10 | ||
31.02 € | 1 | 54 Days | 50 | 1.768 | 72.70 | 77 | 72 | M6 | 14 | ||
35.36 € | 1 | 54 Days | 55 | 1.939 | 72.70 | 83 | 77 | M6 | 14 | ||
37.02 € | 1 | 54 Days | 60 | 2.287 | 77.90 | 87.0 | 82 | M6 | 15 | ||
39.11 € | 1 | 54 Days | 65 | 2.432 | 77.90 | 92.0 | 87 | M6 | 15 | ||
44.88 € | 1 | 64 Days | 70 | - | - | 103 | 97 | M8 | 14 |
Loading...
Type | Flange | Centering | Available | Body Material | EN 1.1191 Equiv. |
---|---|---|---|---|---|
Surface Treatment | NA | Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) |
Number of Tightening Bolts | 1 pc. |
Configure
Basic Attributes
Shaft Bore Dia. d(Ø)
Allowable Torque(N•m)
Overall Length W(mm)
Outer Diameter D(Ø)
Lock bolt types(M)
Lock Bolt Quantity
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes